Download document () of 20
We make what matters work*

178969
GH-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Device holder for media enclosures

General specifications

Product Name
Eaton xComfort KLV other spare part
Catalog Number
178969
EAN
4015081742868
Product Length/Depth
55 mm
Product Height
82.5 mm
Product Width
80 mm
Product Weight
0.07 kg
Compliances
RoHS conform

Product specifications

Used with
Device holder
KLV Accessories
KLV multimedia
Accessory consideration
Type
  • Additional equipment
  • KLV multimedia distribution board
Features
Accessory
Accessory/spare part type
Other
Accessory
Spare part
Functions
Additional equipment
Number of connectors (front side)
0
Number of connectors (rear side)
0
Applicable for
Other
Color
Other
Connection type (back)
Other
Connection type (front)
Other
Mounting dimension
Other
Number of height units
12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.