Download document () of 20
We make what matters work*

179292

Eaton Moeller® series M22 Potentiometer, Classical, M22, 22.5 mm, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series M22 potentiometer
Catalog Number
179292
EAN
4015081743780
Product Length/Depth
48 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.019 kg
Certifications
IEC/EN 60947
CSA File No.: 2324643
CSA Class No.: 3211-07
CSA
UL File No.: E29184
UL Category Control No.: NKCR
UL

Product specifications

Type
Potentiometer
Electric connection type
Screw connection
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
Yes
Bezel color
Titanium
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
40 °C
Number of revolutions - max
1
Number of revolutions - min
1
Opening diameter
22.5 mm
Design
Classical
Mounting position
As required
Degree of protection
IP65
NEMA Other
Functions
For connecting to SmartWire-DT
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms

Export product specification