Download document () of 20
We make what matters work*

179299

Eaton xEnergy Main LV systems LV switchgear. Shroud for 3P+N, NZM3, fixed mounting

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179299
EAN
4015081743858
Product Length/Depth
420 mm
Product Height
160 mm
Product Width
300 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Other
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
0
Material
Plastic

Export product specification