Eaton xEnergy Main LV systems LV switchgear. Shroud for 3P+N, NZM4, fixed mounting
| Product Name |
Eaton xEnergy Main LV switchgear
|
| Catalog Number |
179301
|
| EAN |
4015081743872
|
| Product Length/Depth |
420 mm
|
| Product Height |
160 mm
|
| Product Width |
300 mm
|
| Product Weight |
1 kg
|
| Compliances |
RoHS conform
|
| Construction type |
Assembly kit
|
| Fitted with: |
Cable entry
|
| Surface finishing |
Other
|
| Color |
Gray
|
| Modular spacing |
25 mm
|
| Number of height units |
0
|
| RAL-number |
0
|
| Material |
Plastic
|