Download document () of 20
We make what matters work*

179324

Eaton xEnergy Safety Ci LV systems LV switchgear. Set of branding strip cornerpieces, complete with screws for Ci

General specifications

Product Name
Eaton xEnergy Safety Ci corner piece
Catalog Number
179324
EAN
4015081744107
Product Length/Depth
150 mm
Product Height
25 mm
Product Width
100 mm
Product Weight
0.06 kg
Compliances
RoHS conform

Product specifications

Type
Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.