Download document () of 20
We make what matters work*

179349

Eaton xEnergy Main LV systems LV switchgear. Mounting kit for IZM63, withdrawable, HxW=550x1350mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179349
EAN
4015081744350
Product Length/Depth
170 mm
Product Height
630 mm
Product Width
1261 mm
Product Weight
45.52 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building width
1350 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.