Download document () of 20
We make what matters work*

179352

Eaton xEnergy Main LV systems LV switchgear. Partition for neutral conductor main busbar for IZM63

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179352
EAN
4015081744381
Product Length/Depth
180 mm
Product Height
400 mm
Product Width
265 mm
Product Weight
1.09 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Fitted with:
Cable entry
Surface finishing
Untreated
Color
Red
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Material
Plastic
Suitable for
Internal separation form 4a
Internal separation form 2a
Internal separation form 2b
Internal separation form 3a
Internal separation form 3b
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.