Download document () of 20
We make what matters work*

179356

Eaton xEnergy Main LV systems LV switchgear. Section wide cover, closed, HxW=250x1350mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179356
EAN
4015081744428
Product Length/Depth
29 mm
Product Height
240 mm
Product Width
1342 mm
Product Weight
9.79 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.