Download document () of 20
We make what matters work*

179372

Eaton xEnergy Main LV systems LV switchgear. Section wide door, ventilated, right, HxW=700x1200mm, IP42, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179372
EAN
4015081744589
Product Length/Depth
29 mm
Product Height
690 mm
Product Width
1092 mm
Product Weight
22.9 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.