Download document () of 20
We make what matters work*

179377

Eaton xEnergy Main LV systems LV switchgear. Side, double rail transition, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179377
EAN
4015081744633
Product Length/Depth
320 mm
Product Height
208 mm
Product Width
690 mm
Product Weight
5.89 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
320 mm
Suitable for enclosure building width
690 mm
Material
Steel
Suitable for
Side panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.