Download document () of 20
We make what matters work*

179380

Eaton xEnergy Main LV systems LV switchgear. Expansion box, HxW=300x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179380
EAN
4015081744664
Product Length/Depth
780 mm
Product Height
250 mm
Product Width
600 mm
Product Weight
9.83 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.