Download document () of 20
We make what matters work*

179599

Eaton Moeller series xComfort - Wireless switches. Rocker 2-way, glossy traffic white

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
179599
EAN
4015081746859
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
7 g
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Halogen free
Surface finishing
Glossy
Surface protection
Untreated
Material quality
Thermoplastic
Color
White
Traffic white
Material
Plastic
Fastening type
Engage (snap)
Degree of protection
IK00
IP20
Model
Two-part rocker
Imprint/indication
None
Bus system product type
Rocker
Utilization
Switch/push button
Number of gangs (rocker)
2
RAL-number (Akin)
9016

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.