Download document () of 20
We make what matters work*

179633

Eaton xEnergy Main LV systems LV switchgear. Flat round screw, M12x45-8.8

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179633
EAN
4015081747122
Product Length/Depth
52 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
0.058 kg
Compliances
RoHS conform

Product specifications

Thread length
52 mm
Length to bottom side head
52 mm
RAL-number
7035
Head diameter
0 mm
Head height
0 mm
Dimension square neck bolt
0 mm
Thread size
12
#12
Head style
Button head with square
Other
Color
Other
Surface protection
Galvanic/electrolytic zinc plated
Material quality
8.8 (steel)
Material
Steel
Pitch thread
1 mm
Thread per inch
0
Wrench width
0 mm
Screwing system
Other
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.