Download document () of 20
We make what matters work*

179678
CHVZ-01/04

Eaton Moeller series xComfort - Actuators. Radiator valve, NC

General specifications

Product Name
Eaton Moeller series xComfort heating actuator
Catalog Number
179678
EAN
4015081747382
Product Length/Depth
58.4 mm
Product Height
52.1 mm
Product Width
44.4 mm
Product Weight
0.13 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Actuation function
Heating, valves
Bus system product type
Accessory

Export product specification