Download document () of 20
We make what matters work*

179686

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON line sensor 25m blue

General specifications

Product Name
Eaton Arc Fault Protection System ARCON line sensor
Catalog Number
179686
EAN
4015081747474
Product Length/Depth
255 mm
Product Height
20 mm
Product Width
255 mm
Product Weight
0.31 kg
Compliances
RoHS conform

Product specifications

Model
Sensor

Export product specification