Download document () of 20
We make what matters work*

179752

Eaton Distribution parts. Cover for cable connection area, size NH00, connection at bottom

General specifications

Product Name
Eaton Distribution parts
Catalog Number
179752
EAN
4015081748686
Product Length/Depth
150 mm
Product Height
50 mm
Product Width
80 mm
Product Weight
0.135 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Cover
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.