Download document () of 20
We make what matters work*

179753

Eaton Distribution parts. Cover for cable connection area, size NH00, connection at top

General specifications

Product Name
Eaton Distribution parts
Catalog Number
179753
EAN
4015081748693
Product Length/Depth
150 mm
Product Height
50 mm
Product Width
80 mm
Product Weight
0.098 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Cover
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.