Download document () of 20
We make what matters work*

179758

Eaton Distribution parts. 3 pole NH strip-type fuse-switch disconnector, size NH3, 630A, any feeder unit

General specifications

Product Name
Eaton Distribution parts
Catalog Number
179758
EAN
4015081748747
Product Length/Depth
695 mm
Product Height
212 mm
Product Width
122 mm
Product Weight
5.41 kg
Compliances
RoHS conform

Product specifications

Features
Double interrupting
Number of poles
Three-pole
Rated operating voltage (Ue) at AC - max
1000 V
Rated uninterrupted current (Iu)
630 A
Construction size (fuse inserts)
NH3
Electrical connection type of main circuit
Rail connection
Release indication
None
Rated conditional short-circuit current (Iq)
80 kA
Distance between rail centers
185 mm
Model
Protection switch separator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.