Download document () of 20
We make what matters work*

179760

Eaton Distribution parts. 3 pole NH strip-type fuse-switch disconnector, size NH00, 160A, any feeder unit, F/SI

General specifications

Product Name
Eaton Distribution parts
Catalog Number
179760
EAN
4015081748761
Product Length/Depth
860 mm
Product Height
204 mm
Product Width
63 mm
Product Weight
1.4 kg
Compliances
RoHS conform

Product specifications

Features
Double interrupting
Number of poles
Three-pole
Rated operating voltage (Ue) at AC - max
800 V
Rated uninterrupted current (Iu)
160 A
Construction size (fuse inserts)
NH00
Electrical connection type of main circuit
Rail connection
Release indication
None
Rated conditional short-circuit current (Iq)
100 kA
Distance between rail centers
185 mm
Model
Protection switch separator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.