Download document () of 20
We make what matters work*

179761
NHW-SLS-1/SI

Eaton Distribution board accessory, Fuse switch disconnector, 4p, NH3, AC22, 15BC251BMCAE

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
179761
EAN
4015081748778
Product Length/Depth
860 mm
Product Height
212 mm
Product Width
122 mm
Product Weight
4.99 kg
Compliances
RoHS conform

Product specifications

Features
Double interrupting
Number of poles
Three-pole
Rated operating voltage (Ue) at AC - max
400 V
Rated uninterrupted current (Iu)
250 A
Construction size (fuse inserts)
NH1
Electrical connection type of main circuit
Rail connection
Release indication
None
Rated conditional short-circuit current (Iq)
80 kA
Distance between rail centers
185 mm
Model
Protection switch separator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.