Download document () of 20
We make what matters work*

179765

Eaton Distribution parts. Box terminals for 185mm system, size NH1-NH2

General specifications

Product Name
Eaton Distribution parts
Catalog Number
179765
EAN
4015081748815
Product Length/Depth
150 mm
Product Height
50 mm
Product Width
120 mm
Product Weight
0.124 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.