Download document () of 20
We make what matters work*

179770

Eaton Distribution parts. Clamp strap for 185mm system, size NH00

General specifications

Product Name
Eaton Distribution parts
Catalog Number
179770
EAN
4015081748860
Product Length/Depth
150 mm
Product Height
50 mm
Product Width
70 mm
Product Weight
0.05 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.