Download document () of 20
We make what matters work*

179772

Eaton Distribution parts. Accessories - M 8 screw terminal with spring washer, size NH00

General specifications

Product Name
Eaton Distribution parts
Catalog Number
179772
EAN
4015081748884
Product Length/Depth
50 mm
Product Height
30 mm
Product Width
50 mm
Product Weight
0.014 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Connection technique
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.