Download document () of 20
We make what matters work*

179779

Eaton xEnergy Main LV systems LV switchgear. Insulator, M10x50

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179779
EAN
4015081748952
Product Length/Depth
50 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Product specifications

Color
Black
RAL-number
9005
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.