Download document () of 20
We make what matters work*

179982

Eaton Moeller® series M22 Function element, Encoder, Front fixing

General specifications

Product Name
Eaton Moeller® series M22 function element
Catalog Number
179982
EAN
4015081750993
Product Length/Depth
42 mm
Product Height
42 mm
Product Width
12.5 mm
Product Weight
0.009 kg
Certifications
UL File No.: E29184
CSA File No.: 2324643
IEC/EN 61131-2
CSA Class No.: 3211-07
UL Category Control No.: NKCR
CSA
UL
Catalog Notes
Function element SmartWire-DT encoder

Product specifications

Accessory/spare part type
Other
Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
Pollution degree
2
Burst impulse
1 kV, SmartWire-DT cable, according to IEC/EN 61131-2, Level 3
Connection to SmartWire-DT
Yes
Environmental conditions
Condensation: prevent with appropriate measures
Mounting position
As required
Connection type
Front fixing
SWD: Plug, 8-pole
Connection
SmartWire-DT plug connector SWD4-8SF2-5
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Overvoltage category
Not applicable
Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Degree of protection
IP20
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Electromagnetic fields
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Radio interference class
Class A (EN 55011)
Relative humidity
9 - 95 % (non-condensing, IEC/EN 60068-2-30)
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts
Station
SmartWire-DT slave, SmartWire-DT network
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
LED indicator
Status indication of SmartWire-DT network: Green LED

Export product specification