Download document () of 20
We make what matters work*

17.5TDLSJ6.3

Eaton Bussmann series medium voltage DIN fuse, 6.3 A, 17.5 kV, 35.5 kA, 51 x 292 mm, With Striker

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
17.5TDLSJ6.3
UPC
051712230810
EAN
5027590438216
Product Length/Depth
292 mm
Product Height
51 mm
Product Width
51 mm
Product Weight
1700 g
Compliances
DIN 43625
VDE 0670-4
IEC 60282-1

Product specifications

Used with
270303 Fuse clip
A3354710 Fuse clip
Amperage Rating
6.3 A
Fuse indicator
With Striker
Fuse size
51 x 292 mm
Breaking capacity
35.5 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Barrels
1
Pre arc (I2T)
4.8 x 10
Resistance
313 Ohms
Watt losses
15 W
Fuse diameter
51 mm
Interrupt rating
35.5 kAIC
Construction size
51 x 292 mm
Mounting method
Clip-in
Packaging type
Standard
Voltage rating
17.5 kV
Type
Fuse
Application
  • transformer protection
  • indoor or outdoor use
Fuse type
TDLSJ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.