Download document () of 20
We make what matters work*

180441

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover latch with self-acting earth connection

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
180441
EAN
4015081756162
Product Length/Depth
25 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
0.012 kg
Compliances
RoHS conform

Product specifications

Color
White
RAL-number
0
Material
Other
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.