Download document () of 20
We make what matters work*

180442

Eaton xEnergy Basic LV systems Low voltage switchgear. Feeding unit NH fuse switch disconnector in combination with EPx5GTLx-OG

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
180442
EAN
4015081756179
Product Length/Depth
175 mm
Product Height
750 mm
Product Width
250 mm
Product Weight
3.1 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cover
Mounting plate
Built-in depth
150.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.