Download document () of 20
We make what matters work*

180481

Eaton xEnergy Main LV systems LV switchgear. Front plate, 2xNZM4, 4p, fixed, W=800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180481
EAN
4015081756469
Product Length/Depth
70 mm
Product Height
640 mm
Product Width
400 mm
Product Weight
15 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating
Material
Steel

Export product specification