Download document () of 20
We make what matters work*

180494

Eaton xEnergy Main LV systems LV switchgear. Front plate, 2xNZM4, 4p, withdrawable + remote operator, W=1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180494
EAN
4015081756599
Product Length/Depth
100 mm
Product Height
640 mm
Product Width
1000 mm
Product Weight
20 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating
Material
Steel

Export product specification