Download document () of 20
We make what matters work*

180522

Eaton xEnergy Main LV systems LV switchgear. Flat round screw M10 x 45, DIN603 - 8.8

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180522
EAN
4015081756872
Product Length/Depth
50 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
0.039 kg
Compliances
RoHS conform

Product specifications

Thread size
10
#10
Head style
Hexagon
Color
Zinc
Surface protection
Galvanic/electrolytic zinc plated
Material quality
8.8 (steel)
Material
Steel
Length to bottom side head
45 mm
Head diameter
10 mm
Dimension square neck bolt
0 mm
Pitch thread
0 mm
RAL-number
7035
Thread per inch
0
Screwing system
Hexagon
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.