Download document () of 20
We make what matters work*

180523

Eaton xEnergy Main LV systems LV switchgear. Shroud, protection against contact, 2xNZM4, 3P+N, fixed, xEnergy

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180523
EAN
4015081756889
Product Length/Depth
160 mm
Product Height
270 mm
Product Width
410 mm
Product Weight
0.9 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Plastic
Mounting position
In the field
Model
Cover

Export product specification