Download document () of 20
We make what matters work*

180524

Eaton xEnergy Main LV systems LV switchgear. Isolator M10 x 40, black, H=40mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180524
EAN
4015081756896
Product Length/Depth
40 mm
Product Height
40 mm
Product Width
40 mm
Product Weight
0.4 kg
Compliances
RoHS conform

Product specifications

Color
Black
RAL-number
9005
Material
Plastic
Model
Fastening profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.