Knowledge Search
Download document () of 20
We make what matters work*

180547

Eaton SVX SVX020A1-5A4N2

General specifications

Product Name
Eaton SVX Variable frequency drive
Catalog Number
180547
EAN
4015081757121
Product Length/Depth
558 mm
Product Height
237 mm
Product Width
195 mm
Product Weight
18.5 kg
Certifications
IEC/EN61800-5
RoHS, ISO 9001
UL report applies to both US and Canada
CSA-C22.2 No. 14
CUL
IEC/EN 61800-5-1
UL Listed
CE
UL File No.: E134360
Certified by UL for use in Canada
UL
CE marking
IEC/EN 61800-3
RCM
CSA Class No.: 3211-06
UL 508C
DNV
IEC/EN 61800-2
UL Category Control No.: NMMS, NMMS2, NMMS7. NMMS8

Product specifications

Product Category
Variable frequency drives
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Internal DC link
Additional PCB protection
IGBT inverter
Radio interference suppression filter
OLED display
Climatic proofing
< 95 % relative humidity, no condensation, no corrosion, no dripping water
Connection to SmartWire-DT
No
Operating mode
U/f control
Sensorless vector control (SLV)
Frame size
FR6
Altitude
Max. 1000 m
Max. 3000 m
Above 1000 m with 1 % performance reduction per 100 m
Environmental class
3C2, 3S2 (Air quality)
Application in domestic and commercial area permitted
No
Application in industrial area permitted
No
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Mounting position
Vertical
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Rated operational power at 690 V, 50 Hz
18.5 kW
Rated operational power at 690 V, 50 Hz, 110% overload
22 kW
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Static heat dissipation, non-current-dependent Pvs
0 W
Voltage rating - max
690 V
Communication interface
Modbus-RTU, optional
Modbus-TCP, optional
Ethernet IP, optional
CANopen®, optional
PROFINET, optional
PROFIBUS-DP
BACnet MS/TP, optional
LonWorks, optional
EtherCAT, optional
DeviceNet, optional
Converter type
Other
Degree of protection
IP21
NEMA Other
Assigned motor current IM at 690 V, 50 Hz, 110% overload
23.8 A
Assigned motor current IM at 690 V, 50 Hz, 150% overload
20.9 A
Assigned motor current IM at 690 V, 60 Hz, 110% overload
23 A
Assigned motor current IM at 690 V, 60 Hz, 150% overload
19 A
System configuration type
AC supply systems with earthed center point
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Assigned motor power at 690 V, 60 Hz
20 HP
Assigned motor power at 690 V, 60 Hz, 110% overload
25 HP
Equipment heat dissipation, current-dependent Pvid
463 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Output voltage (U2)
690 V AC, 3-phase
600 V AC, 3-phase
Number of inputs (analog)
2 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
Number of inputs (digital)
6 (parameterizable, max. 30 V DC)
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Number of outputs (digital)
1 (parameterizable, 48 V DC/50 mA)
Number of relay outputs
2 (parameterizable, N/O, 8 A (24 V DC) / 8 A (250 V AC) / 0,4 A (125 V DC))
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated control voltage (Uc)
24 V DC (external, max. 250 mA)
Supply frequency
50/60 Hz
Mains voltage - max
690 V
Mains voltage - min
525 V
Number of outputs (analog)
1
Output frequency - max
320 Hz
Output frequency - min
0 Hz
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
1.5 kHz, 1 - 6 kHz adjustable, fPWM, Power section, Main circuit
Rated operational voltage
690 V AC, 3-phase
600 V AC, 3-phase
Rated frequency - max
66 Hz
Rated frequency - min
45 Hz
Rated operational current (Ie) at 110% overload
27 A
Rated operational current (Ie) at 150% overload
22 A
Rated operational current for specified heat dissipation (In)
22 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.