Download document () of 20
We make what matters work*

180575

Eaton xEnergy Main LV systems LV switchgear. Mounting kit for fuse combination unit, covering multiple sections, section depth=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180575
EAN
4015081757404
Product Length/Depth
720 mm
Product Height
100 mm
Product Width
350 mm
Product Weight
23 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
800 mm
Material
Metal
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.