Download document () of 20
We make what matters work*

180577

Eaton xEnergy Main LV systems LV switchgear. Single busbar supports for fuse combination unit, 1600 A

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180577
EAN
4015081757428
Product Length/Depth
65 mm
Product Height
620 mm
Product Width
250 mm
Product Weight
3.2 kg
Compliances
RoHS conform

Product specifications

Current rating - max
1600 A
Busbar distance
185 mm
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.