Download document () of 20
We make what matters work*

180578

Eaton xEnergy Main LV systems LV switchgear. Dual busbar supports for fuse combination unit, 1600 A

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180578
EAN
4015081757435
Product Length/Depth
30 mm
Product Height
530 mm
Product Width
140 mm
Product Weight
2.2 kg
Compliances
RoHS conform

Product specifications

Current rating - max
1600 A
Busbar distance
185 mm
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.