Download document () of 20
We make what matters work*

180580

Eaton xEnergy Main LV systems LV switchgear. Dual busbar supports for fuse combination unit, 2500 A

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180580
EAN
4015081757459
Product Length/Depth
30 mm
Product Height
530 mm
Product Width
180 mm
Product Weight
2.4 kg
Compliances
RoHS conform

Product specifications

Current rating - max
2500 A
Busbar distance
185 mm
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.