Download document () of 20
We make what matters work*

180581

Eaton xEnergy Main LV systems LV switchgear. Dual busbar supports for fuse combination unit, 3200 A

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180581
EAN
4015081757466
Product Length/Depth
30 mm
Product Height
530 mm
Product Width
200 mm
Product Weight
2.5 kg
Compliances
RoHS conform

Product specifications

Current rating - max
3200 A
Busbar distance
185 mm
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.