Download document () of 20
We make what matters work*

180583

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Retaining bracket for SASY60i vertical, H = 13 mm

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
180583
EAN
4015081757480
Product Length/Depth
233 mm
Product Height
43 mm
Product Width
43 mm
Product Weight
0.295 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Material
Metal
Model
Corner set

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.