Download document () of 20
We make what matters work*

180712

Eaton xEnergy Main LV systems LV switchgear. Mounting kit for 2x NZM4, withdrawable, HxW=550x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180712
EAN
4015081758777
Product Length/Depth
690 mm
Product Height
526.8 mm
Product Width
761 mm
Product Weight
19.7 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Mounting kit

Export product specification