Download document () of 20
We make what matters work*

180717

Eaton xEnergy Main LV systems LV switchgear. Front cover for NZM4, fixed, H=550mm, W=600mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180717
EAN
4015081758821
Product Length/Depth
106.5 mm
Product Height
540 mm
Product Width
592 mm
Product Weight
13.07 kg
Compliances
RoHS conform

Product specifications

Number of height units
1
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification