Download document () of 20
We make what matters work*

180720

Eaton xEnergy Main LV systems LV switchgear. Front cover for NZM4-XMV, fixed, H=550mm, W=425mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180720
EAN
4015081758852
Product Length/Depth
106.5 mm
Product Height
540 mm
Product Width
417 mm
Product Weight
11.32 kg
Compliances
RoHS conform

Product specifications

Number of height units
1
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating
Material
Steel

Export product specification