Download document () of 20
We make what matters work*

180729

Eaton xEnergy Main LV systems LV switchgear. Front cover for 2x NZM4-XMV, fixed, HxW=550x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180729
EAN
4015081758944
Product Length/Depth
27 mm
Product Height
540 mm
Product Width
796 mm
Product Weight
10.3 kg
Compliances
RoHS conform

Product specifications

Number of height units
1
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating
Material
Steel

Export product specification