Download document () of 20
We make what matters work*

180735

Eaton xEnergy Main LV systems LV switchgear. Front cover for 2x NZM4, withdrawable, HxW=550x1000mm, IP55, grey, 4CC

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180735
EAN
4015081759002
Product Length/Depth
106.5 mm
Product Height
540 mm
Product Width
992 mm
Product Weight
29.5 kg
Compliances
RoHS conform

Product specifications

Number of height units
1
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating
Material
Steel

Export product specification