Download document () of 20
We make what matters work*

180736

Eaton xEnergy Main LV systems LV switchgear. Partition, NZM4/Main busbar area, horizontal, W=425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180736
EAN
4015081759019
Product Length/Depth
642 mm
Product Height
27 mm
Product Width
335 mm
Product Weight
1.23 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Internal separation form 4b
Internal separation form 2b
Internal separation form 3b

Export product specification