Download document () of 20
We make what matters work*

180741

Eaton xEnergy Main LV systems LV switchgear. Partition, ventilated, for power feeder, W=1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180741
EAN
4015081759064
Product Length/Depth
789 mm
Product Height
36 mm
Product Width
500 mm
Product Weight
1.855 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Internal separation form 4b
Internal separation form 2b
Internal separation form 2a
Internal separation form 3b
Internal separation form 4a
Internal separation form 3a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.