Download document () of 20
We make what matters work*

180745

Eaton xEnergy Main LV systems LV switchgear. Horizontal partition above/below two NZM4 units, WxD = 1000 x 116 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180745
EAN
4015081759101
Product Length/Depth
115 mm
Product Height
75 mm
Product Width
453.5 mm
Product Weight
1.68 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
116 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Internal separation form 2b
Internal separation form 4a
Internal separation form 3a
Internal separation form 4b
Internal separation form 2a
Internal separation form 3b

Export product specification