Download document () of 20
We make what matters work*

180760

Eaton xEnergy Main LV systems LV switchgear. Horizontal partition above/below two NZM4 units, WxD = 800 x 281 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180760
EAN
4015081759255
Product Length/Depth
251.7 mm
Product Height
75 mm
Product Width
353.5 mm
Product Weight
2.29 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
281 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 3b
Internal separation form 2b
Internal separation form 3a
Internal separation form 4a
Internal separation form 4b

Export product specification