Download document () of 20
We make what matters work*

180766

Eaton xEnergy Main LV systems LV switchgear. Main busbar bracket, corner section, 3 rows per phase, 4p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180766
EAN
4015081759316
Product Length/Depth
666 mm
Product Height
207 mm
Product Width
640.5 mm
Product Weight
22.434 kg
Compliances
RoHS conform

Product specifications

Current rating - max
4500 A
Busbar distance
133 mm
Number of poles
Four-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.